For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
VERSCHLUSS IR - Blanking nut
Bill of material
VERSCHLUSS IR 20
DES
Identifier
VERSCHLUSS IR 20
G1
Thread G1
G 1"1/4
SW
Width across flats SW
50 mm
L
Length
44.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.